O-Z/Gedney™ CTC Conduit Cable Tray Clamps

O-Zgedney

O-Z/Gedney™ CTC Conduit Cable Tray Clamps

O-Zgedney

O-Z/Gedney™ CTC conduit cable tray clamps are used for connecting and grounding rigid conduit, IMC, or EMT to cable trays. They secure and bond metal conduit (rigid steel or aluminum, IMC and EMT) to the side rails of steel or aluminum cable trays without drilling or welding the tray. The 1-1?2" through 4" sizes are designed so conduit can attach to the tray from any angle up to 120°, allowing large power or control cables to be routed easily.

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Mechanically galvanized malleable iron with a mechanically galvanized steel u-bolts and nuts
Optional Materials
PVC coating available on select hangers. See catalog pages for details

Features

  • Fast installation
  • Low product cost
  • Excellent grounding continuity
  • Variable conduit entry sizes
  • High mechanical strength
  • Compact design
  • Meets NEC 392.60(B)(A) bonding requirements

Documents & Drawings