McGill™ Wire Lamp Guards and Wire Lamp Guard Grounding Kit

OZ-Gedney

McGill™ Wire Lamp Guards and Wire Lamp Guard Grounding Kit

OZ-Gedney

McGill™ Wire Lamp Guards with universal collars help prevent breakage and theft. McGill™ Wire Lamp Guard Grounding Kit is used to ensure that your lamps are grounded, and comply with NEC and OSHA requirements. The grounding kit supplies a metal fastener and 0.3 m (1 in) wire to connect wire lamp guards to a grounding circuit.

Specifications

NEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations and meets OSHA requirements

Features

  • A wide variety of types and sizes is available to fit your diverse needs
  • Heavy-duty, 10 or 12 gauge, zinc-plated construction ensures long life
  • Easy to install
  • Vinyl coated versions available
  • Rust-resistant zinc plating with chromate finish
  • Clamp type guards for vapor-tight fixtures available
  • Spot welded steel wire ensures long life
  • Meets OSHA requirements

Documents & Drawings