Rosemount™ 0085 Pipe Clamp Temperature Sensor

Rosemount

Rosemount™ 0085 Pipe Clamp Temperature Sensor

Rosemount

For easy installation anywhere, the Rosemount 85 Pipe Clamp Temperature Sensor offers a selection of clamp sizes and materials to provide an adaptable surface temperature measurement solution over a wide range of temperatures. This platinum, resistance temperature detector (RTD) sensor comes with a silver or nickel tip for improved response time and is an ideal solution for applications with high velocities, heavy liquids or particulates. The spring-loaded sensor ensures optimal surface contact for improved performance.

Specifications

Temperature Range
-50 to 300 °C (-58 to 572 °F) for silver tip
-200 to 300 °C (-328 to 572 °F) for nickel tip
Sensor Type
RTD, single or dual element
Pipe Size
1/2-in. to 48-in. (22 mm to 1219 mm)
Pipe Clamp Materials
ASTM 304 SST (1.4301), Duplex F51 (1.4462), Carbon steel (1.0037)
Lead Wires
PTFE insulated, silver-coated copper wire
Insulation Resistance
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications

Features

  • Sensor covers wide range of temperatures -328 to 572 °F (-200 ° to 300 °C) to meet application demands
  • Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
  • Wide variety of clamp sizes and materials allows for installation anywhere and provides application flexibility
  • Installation requires only two bolts (no welding required) for a straightforward connection
  • Platinum RTD temperature sensors designed with silver or nickel tip for improved response time
  • Withstands applications with high velocities, heavy liquids or particulates for durability and stability
  • Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
  • Spring-loaded sensor ensures best surface contact for enhanced performance

Documents & Drawings

Training & Services