Rosemount™ 1066 Single Channel Transmitter

Rosemount

Rosemount™ 1066 Single Channel Transmitter

Rosemount

The 1066 SMART transmitter supports continuous measurement of one liquid analytical input. The design supports easy internal access and wiring connections. The large display gives excellent visibility for live measurements and displayed parameters. Conveniently, live process values are always displayed during programming and calibration routines.

Specifications

Enclosure Rating
Polycarbonate. Type 4X, IP66
Dimensions
Overall 155 x 155 x 131mm (6.10 x 6.10 x 5.15 in.). Cutout: ½DIn 139mm x 139mm (5.45 x 5.45 in.)
Ambient Temperature
-20 to 65 °C (-4 to 149 °F), RH 5 to 95 % (non-condensing).
Power Supply
Supply voltage at the transmitter terminals should be at least 12.7Vdc. Power supply voltage should cover the voltage drop on the cable plus the external load resistor required for HART communications (250 Ω)
Weight
R2 lbs/3 lbs (1 kg/1.5 kg)
Communication Protocol
HART® Communications & diagnostics: PV, SV, TV, and 4V assignable, temperature
Diagnostics
PV, SV, TV, and 4V assignable
Input
One sensor input.
Measurement Type
pH/ORP, resistivity/conductivity/TDS, % concentration, total and free chlorine, monochloramine, dissolved oxygen, dissolved ozone, and temperature.

Features

  • Faster installation using Quick Start programming
  • Intrinsically Safe FM, CSA, and ATEX/IECEx Hazardous Location Approvals
  • Visibility of process parameters by utilizing HART or Foundation Fieldbus digital communications
  • Effortlessly connect with PLCs and DCS’ by choosing the HART or Foundation Fieldbus communication options.

Documents & Drawings

Training & Services