Rosemount™ 1500XA Natural Gas Chromatograph

Rosemount

Rosemount™ 1500XA Natural Gas Chromatograph

Rosemount

Emerson Process Management offers a complete line of gas chromatographs specifically designed for process applications. The 1500XA process gas chromatograph combines the proven analytical components of the field-mounted GCs with the larger oven capacity of a traditional air-bath oven design. The result is maximum analyzer reliability and analytical flexibility in one package.

Specifications

Ambient Temperature
-18° to 55 °C (0° to 130 °F) for TCD/FID
Power Supply
115 VAC ±15 %, 220 VAC ±15 %, 50/60 HZ 400 watts running, 1100 watts start-up
Certifications/Approvals
Class 1 Div. 2, Groups B, C, D with Z-Purge
Mounting
Wall-mount (standard); free-standing (optional)
Dimensions
198 cm H x 61 cm W x 61 cm D (70"  H x 24"  W x 24"  D)
Communication Protocol
Internal Modem (optional): Field-configurable; 300 to 33.6 k baud rate
Ethernet: Two available connections – one RJ-45 port and one four-wire termination – with 10/100 Mbps
Input
Analog Inputs: Two standard inputs filtered with transient
Digital Inputs: Five inputs, user assignable, optically isolated, rated to 30 VDC @ 0.5 A
Output
Analog Outputs: Six isolated outputs, 4–20 mA
Digital Outputs: Five user-assignable outputs, Form C and electro-mechanically isolated, 24V DC
Ports
Serial Communication Ports: Three termination blocks, configurable as RS-232, RS-422 or RS-485 and one D-sub (9-pin) port for PC connection

Features

  • Traditional air-bath oven design for maximum application flexibility
  • Fully compatible with modern Ethernet networks and DCS comunication
  • New XA valves, based on the reliable design of our line of superior six-port chromatograph diaphragm valves.
  • Oven capacity for up to eight chromatograph valves and two detectors
  • Choice of thermal conductivity, flame ionization or flame photometric detectors
  • Thermal conductivity detector (TCD) sensitive down to very low parts-per-million levels
  • Storage of up to 2,500 chromatograms, including sample calibration and validation streams
  • Archives up to 64 item averages and up to 35 days of standard runs and calculations

Documents & Drawings

Training & Services