Rosemount™ 1500XA Process Gas Chromatograph

Rosemount

Rosemount™ 1500XA Process Gas Chromatograph

Rosemount

The Rosemount 1500XA process gas chromatograph combines the proven analytical components of a field-mounted analyzer with the larger oven capacity of a traditional air-bath oven design. This modular and scalable analyzer provides unmatched flexility and reliability within a single analyzer and can be configured for various process gas applications.

Specifications

Ambient Temperature
-18° to 55 °C (0° to 130 °F) for TCD/FID
Power Supply
115 VAC ±15 %, 220 VAC ±15 %, 50/60 HZ • 400 watts running, 1100 watts start-up
Communication Protocol
Internal Modem (optional): Field-configurable; 300 to 33.6 k baud rate
Ethernet: Two available connections -one RJ-45 port and onefour-wire termination - with 10/100 Mbps
Ports
Serial Communication Ports: Three termination blocks,configurable as RS-232, RS-422 or RS-485 and one D-sub(9-pin) port for PC connection
Input
Analog Inputs: Two standard inputs filtered with transient
Digital Inputs: Five inputs, user assignable, optically isolated,rated to 30 VDC @ 0.5 A
Output
Analog Outputs: Six isolated outputs, 4–20 mA
Digital Outputs: Five user-assignable outputs, Form C andelectro-mechanically isolated, 24V DC
Mounting
Wall-mount (standard); free-standing (optional)
Dimensions
198 cm H x 61 cm W x 61 cm D (70"  H x 24"  W x 24"  D)
Certifications/Approvals
Class 1 Div. 2, Groups B, C, D with Z-Purge
Weight
Approximately 68 kg. (150 lbs.)

Features

  • Traditional air-bath oven design for maximum application flexibility
  • Fully compatible with modern Ethernet networks and DCS communication
  • New XA valves, based on the reliable design of our line of superior 6-port chromatograph diaphragm valves.
  • Oven capacity for up to eight chromatograph valves and two detectors
  • Choice of thermal conductivity or flame ionization detectors
  • Thermal conductivtity detector (TCD) sensitive down to very low parts-per-million levels
  • Storage of up to 2,500 chromatograms, including sample calibration and validation streams
  • Archives up to 64 item averages and up to 35 days of standard runs and calculations

Documents & Drawings

Training & Services