Rosemount™ 2051 Coplanar™ Pressure Transmitter

Rosemount

Rosemount™ 2051 Coplanar™ Pressure Transmitter

Rosemount

The Rosemount 2051 Coplanar Pressure Transmitter is industry-standard for differential and gage measurements. This safety-certified transmitter features a Local Operator Interface with easy-to-use menus and built-in configuration buttons, allowing you to easily commission the device. Engineered with the patented coplanar technology, this device offers installation flexibility for integrated pressure, flow or level solutions.

Specifications

Measurement Type
Differential, Gage
Accuracy
Up to  ±0.05% of span
Stability
Up to ±0.125% of Upper Range Limit (URL) for 5 years
Warranty
Up to 5-year limited warranty
Rangedown
Up To 100:1
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Measurement Range
Up to 2000 psi (137,9 bar) Differential, Up to 2000 psig (137,9 bar) Gage
Process Wetted Material
316L SST, Alloy C-276, Tantalum
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications

Features

  • Performance up to 0.05% of span accuracy
  • Patented coplanar technology allows direct mounting to pressure, flow or level solutions for installation flexibility
  • Delivered fully assembled to manifolds, diaphragm seals or primary flow elements for straightforward installation
  • Local Operator Interface offers easy-to-use menus and built-in configuration buttons for streamline commissioning
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  •  

Documents & Drawings

Training & Services