Rosemount™ 2051L Level Transmitter

Rosemount

Rosemount™ 2051L Level Transmitter

Rosemount

Gain confidence with the reliable performance of the Rosemount 2051L Level Transmitter, a transmitter that provides level measurements with a variety of process connections, materials and output protocols. This transmitter is safety certified, and allows for Tuned-System™ Level assembly and direct mounting. Engineered with a Local Operator Interface (LOI), this device offers easy, on-site commissioning.

Specifications

Accuracy
Up to 0.05% of span
Warranty
Up to 5-yr limited Warranty
Rangedown
Up to 100:1
Max. Operating Pressure
Up to 300 psi (20,68 bar)
Process Temperature Range
Based on fill fluid - Maximum 401°F (205°C), Minimum -157°F (-105°C)
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Seal System Type
Direct Mount, Tuned-System
Transmitter Connection
Welded-Repairable
Process Connection
Flanged: ANSI/ASME, EN/DIN, JIS
Process Wetted Material
316L SST, Alloy C-276, Tantalum
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®, hazardous location, see full specs for complete list of certifications

Features

  • Designed with a variety of process connections, materials and output protocols to meet diverse application requirements
  •  Tuned-System Level assembly and direct mounting produce optimal performance for level applications
  •  SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  •  Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools or training
  •  Optimized seal system construction ensures a quality measurement in harsh process conditions

Documents & Drawings

Training & Services