Rosemount™ 2110 Level Switch - Vibrating Fork

Rosemount

Rosemount™ 2110 Level Switch - Vibrating Fork

Rosemount

Rosemount 2110 Level Switch offers reliable level detection with minimum maintenance for OEM applications and narrow spaces. It is ideal for simple fast-fit applications and basic overfill prevention. The Rosemount 2110 has no moving parts, needs no calibration, and is virtually unaffected by process conditions. The compact stainless steel housing and plug-socket connection for fast-fit is perfect for high-volume OEM users.

Specifications

Communication Protocol
Direct Load, PLC/PNP
Process Media Density
Minimum 37.5 lb/ft3 (600 kg/m3)
Viscosity
0.2 to 10000 cP (centiPoise)
Operating Pressure
-3.62 to 1450 psi (-0.25 to 100 bar)
Operating Temperature
-40 to 176°F (-40 to 150°C)
Safety
TÜV tested and WHG approved for overfill prevention
Diagnostics
Built in diagnostics continuously monitors instrument health

Features

  • Magnetic test point makes proof testing of the Rosemount 2110 easy
  • Minimal installation restrictions and no calibration required, keeping costs down
  • Heartbeat LED provides visual indication
  • Rapid wet-to-dry time for highly responsive switching
  • ‘Fast Drip’ fork design gives quicker response time, especially with viscous liquids

Documents & Drawings

Training & Services