Rosemount™ 214C RTD Temperature Sensor

Rosemount

Rosemount™ 214C RTD Temperature Sensor

Rosemount

The Rosemount 214C RTD Temperature Sensor is a Pt-100, single or dual element resistant temperature detector (RTD) that covers a wide range of temperatures, from -321 to 1112°F (-196 to 600°C). An exceptional solution, this sensor has a thin-film and wire-wound design for application flexibility. With many calibration options, including Class A or B sensor accuracy, this sensor also offers Callendar-Van Dusen constants for transmitter-sensor matching to provide the highest level of accuracy.

Specifications

Temperature Range
-321 to 1112 °F (-196 to 600 °C)
Accuracy
Class A or B
Vibration Limits
For thin film element, 0.05 °C (0.020 ) maximum ice-point resistance shift after 3g vibration between 20 and 500 Hz for 150 hours according to IEC 60751:2008
 
For wire-wound element, 0.05 °C (0.020 ) maximum ice-point resistance shift after 1g vibration between 20 and 500 Hz for 150 hours according to IEC 60751:2008
Lead Wires
24 AWG wire, FEP insulated; color coded per IEC 60751
Time Constant / Response
10.8 seconds maximum required to reach 50% sensor response when tested in flowing water according to IEC 60751:2008
Stability
±0.15 °C (0.059 ) maximum ice-point resistance shift following 1,000 hours at maximum specified temperature when measured per methods defined in IEC 60751:2008
Insulation Resistance
1000 MΩ minimum insulation resistance when measured at 500 VDC at room temperature
Calibration Options
IEC 751 Class A or B; Single point calibration; Calibration schedule or customer-specified calibration range, both with Callendar-Van Dusen constants

Features

  • Single or dual element Pt-100 RTD with thin-film or wire-wound designs meets various application requirements
  • Thin film sensor engineered to withstand high vibration industrial applications
  • Wire-wound design for applications requiring high accuracy, dual-elements and/or are subjected to high temperatures
  • Covers a wide range of temperatures from –321 to 1112°F (–196 to 600°C) for application flexibility
  • Callendar-Van Dusen constants allow for transmitter-sensor matching and offer the highest level of accuracy
  • Optional Class A accuracy ensures critical temperature measurement points meet tolerance and accuracy standards
  • Adaptable design with a variety of enclosure and connection head options meet varying application demands
  • Includes spring-loaded or compact spring-loaded mounting styles for adaptability
  • North American approvals meet hazardous location requirements

Documents & Drawings

Training & Services