Rosemount™ 2210 Display Unit (DU)

Rosemount

Rosemount™ 2210 Display Unit (DU)

Rosemount

The Rosemount 2210 Display Unit (DU) can be remotely installed, connected by a 4-wire cable, or factory mounted to the TankRadar Pro radar level gauge enclosure. Temperature sensors may also be connected to the display unit.
Rosemount TankRadar Pro is fully configurable from the display unit. User-friendly menus and an installation wizard will guide the user through the complete start-up procedure.
All measured and calculated values such as level, spot temperature, volume, and signal strength are displayed as numeric values or shown as bargraphs. A user-defined window can be set up by the operator.

Specifications

Ambient Temperature
-20 to 55° C (-4 to 130° F).
Display/Interface
Graphic LCD display 128 x 64 pixels. Navigation with 4-key display keyboard.
Number of Spot Elements
1-3 temperature spot elements, Pt-100 or Cu-100, or 6 spot elements with common return.
Ambient Temperature
-20 to 55° C (-4 to 130° F).

Features

  • Connect and view up to 6 spot temperature elements.
  • Install up to 100 m (330 ft) from the gauge.
  • View data in list, as single values, or customized.
  • Benefit from a robust, weather/dirt protected design.
  • Configure directly via display unit as a convenient option in the field.

Documents & Drawings