Rosemount™ 248 Wireless Temperature Transmitter

Rosemount

Rosemount™ 248 Wireless Temperature Transmitter

Rosemount

The Rosemount 248 Wireless Temperature Transmitter is a cost-effective and reliable wireless solution for process monitoring. Coupled with the self-organizing network of WirelessHART® technology, this transmitter delivers single point temperature measurement data, even in remote locations. The internal antenna of this wireless transmitter is compact and lightweight and the engineered polymer housing provides superior resistance to process environments.

Specifications

Accuracy
±0.45°C (±0.81°F)
Stability
1-year stability
Warranty
12/18 months, 3-year or 5-year limited warranty options
Input
Single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
WirelessHART® protocol
Housing
Field mount
Display/Interface
Large LCD display
Diagnostics
Basic diagnostics including open/short sensor diagnostics
Calibration Options
5-point calibration
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Antenna Type
Internal

Features

  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Designed with an internal antenna for a compact and lightweight design
  • Durable polymer housing offers superior resistance to process environments
  • LCD displays process variables, units, percent of range and diagnostics for increased process visibility
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Training & Services