Rosemount™ 305 Integral Manifold

Rosemount

Rosemount™ 305 Integral Manifold

Rosemount

The Rosemount 305 Integral Manifold attaches directly to the patented Rosemount Coplanar™ transmitter, eliminating the need for a flange. This lightweight, premier manifold comes in a 2-, 3- and 5-valve configuration and allows instrument isolation, controlled venting and added protection from leaking to ensure measurement integrity. This product can be factory-assembled to a transmitter and leak-tested and can be used with multivariable, static and differential pressure transmitters.

Specifications

Manifold Style
Coplanar, Traditional, Traditional (DIN-compliant flange)
Valve Type
2-, 3-, 5-, and 5-Valve natural gas metering pattern
Maximum Working Pressure
6092 psi (420 bar)
Maximum Operating Temperature
1000°F (538°C)
Manifold Material
316 SST/316L SST, Alloy C-276, Alloy 400
Packing Material
PTFE, graphite-based
Process Connections
1/4" -18 NPT female, 1/2" -14 NPT female, 1/2" -14 female NPT flange adapter, 12 mm ferrule tube flange adapter
Process Connection Orientation
Parallel with transmitter, 90° to transmitter
Certifications
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

  • Designed for direct assembly to Rosemount Coplanar transmitter interface, eliminating the need for a flange
  • 50% fewer potential leak points than conventional transmitter to flange to manifold interface
  • Lightweight manifold design can be factory-assembled, leak-tested and calibrated for an easy installation process
  • 2-,3- and 5-valve configuration for multivariable, absolute, gage and differential pressure transmitters
  • 5-valve natural gas configuration offers extra protection from leaking to ensure measurement integrity

Documents & Drawings

Training & Services