Rosemount™ 3051 Coplanar™ Pressure Transmitter

Rosemount

Rosemount™ 3051 Coplanar™ Pressure Transmitter

Rosemount

Benefit from industry-leading performance and patented technology with the Rosemount 3051 Coplanar Pressure Transmitter. With over 10 million devices installed, this pressure transmitter family offers an all-in-one solution for pressure, level and flow measurement. Engineered with a coplanar flange for installation and application flexibility, this transmitter is easy to install and designed with direct process mounting capability for cost-effective installation and efficiency.

Specifications

Measurement Type
Differential, Gage, Absolute
Accuracy
Up to ±0.04% of span
Stability
Up to ±0.20% of Upper Range Limit (URL) for 10 years
Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1
Communication Protocol
4-20 mA HART, WirelessHART®, FOUNDATION fieldbus, Profibus, 1-5 V Low Power HART
Measurement Range
Up to 2000psi (137,89 bar) Differential, Up to 2000psig (137,89 bar) Gage, Up to 4000psia (275,79 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE, hazardous location, see full specs for complete list of certifications

Features

  • Over 10 million Rosemount 3051 devices installed globally, providing reliable pressure readings in harsh environments
  • Patented Rosemount Coplanar technology allows for direct mounting to multiple measurement applications
  • Fully-assembled pressure, level and flow solutions arrive ready-to-install for improved reliability and performance
  • Complete pressure assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation
  • 10-year installed stability and 150:1 rangedown produce reliable measurements and wide application flexibility
  • Local Operator Interface (LOI) enables quick commissioning and provides easy access to process and device information
  • Power Advisory diagnostics detect electrical loop integrity issues, reducing downtime
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations

Documents & Drawings

Training & Services