Rosemount™ 3051CFC Wireless Compact Annubar™ Flow Meter

Rosemount

Rosemount™ 3051CFC Wireless Compact Annubar™ Flow Meter

Rosemount

Built with a secure WirelessHART® network, the Rosemount 3051CFC Wireless Compact Annubar Flow Meter provides optimal flow measurement accuracy without the cost of wiring. This device is designed with a patented averaging pitot tube engineered for installation between raised-face flanges, eliminating the need for impulse piping and additional process penetrations. The T-shaped design of this sensor also includes a flat upstream surface for high performance over a wide flow range.

Specifications

Measurement Type
Differential Pressure
Accuracy
Up to ±1.80% of flow rate
Stability
Up to ±0.20% of Upper Range Limit (URL) for 10 years
Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1 (8:1 flow turndown)
Measurement Range
Up to 1000 inH2O (2,48 bar) differential
Line Size
2 to 8 in. (50 to 200 mm)
Output
Differential pressure, scaled variable
Communication Protocol
WirelessHART®
Process Wetted Material
316 SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
NACE®, hazardous location, see full specs for complete list of certifications
Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)

Features

  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Compact pitot tube designed to fit and install between raised-face flanges for straightforward installation
  • T-shape sensor with flat upstream surface offers a fixed separation point for high performance over a wide flow range
  • 10-year stability and 8:1 flow turndown (150:1 rangedown) produce reliable measurements and application flexibility Sensor design eliminates the need for impulse piping and added pipe penetrations for a cost-effective solution
  • Complete flow assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings