Rosemount™ 3051CFC Wireless Compact Conditioning Orifice Plate Flow Meter

Rosemount

Rosemount™ 3051CFC Wireless Compact Conditioning Orifice Plate Flow Meter

Rosemount

The Rosemount 3051CFC Wireless Compact Conditioning Orifice Plate Flow Meter is an industry-leading flow measurement solution featuring >99% data reliability delivered via a secure WirelessHART® network. This device includes a compact orifice plate with a patented, 4-hole design that offers accurate measurement in turbulent flow conditions. This conditioning orifice plate reduces pipe straight run, requiring only two pipe diameters (2D) upstream and downstream.

Specifications

Measurement Type
Differential Pressure
Accuracy
Up to ±1.95% of flow rate
Stability
Up to ±0.20% of Upper Range Limit (URL) for 10 years
Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1 (8:1 flow turndown)
Measurement Range
Up to 1000 inH2O (2,48 bar) differential
Line Size
2 to 12 in. (50 to 300 mm)
Output
Differential pressure, scaled variable
Communication Protocol
WirelessHART®
Process Wetted Material
316 SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
NACE®, hazardous location, see full specs for complete list of certifications
Update Rate
2 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)

Features

  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • 10-year stability and 8:1 flow turndown (150:1 rangedown) produce reliable measurements and application flexibility
  • Patented 4-hole orifice plate design enables accurate flow measurement near upstream flow disturbances.
  • Complete flow assemblies are leak-tested and calibrated to reduce leak points up to 70% and simplify installation
  • Innovative orifice plate requires only 2D upstream and downstream to reduce pipe straight-run requirements SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings