Rosemount™ 3051HT Hygienic Pressure Transmitter

Rosemount

Rosemount™ 3051HT Hygienic Pressure Transmitter

Rosemount

The Rosemount 3051HT Hygienic Pressure Transmitter is a best-in-class transmitter solution for gage and absolute measurements in the pharmaceutical and food and beverage industries. Built with industry standard process connections, this transmitter connects to sanitary fittings without special mounting hardware. This device meets 3-A®, EHEDG, and ASME-BPE industry standards and features a polished stainless steel housing option.

Specifications

Measurement Type
Gage, Absolute
Accuracy
Up to ±0.065% of span
Stability
Up to ±0.125% of Upper Range Limit (URL) for 5 years
Warranty
Up to 5-year limited warranty
Rangedown
Up To 100:1
Communication Protocol
4-20 mA HART®
Measurement Range
Up to 300 psig (20,7 bar) Gage, Up to 150 psia (10,3 bar) Absolute
Process Wetted Material
316L SST mechanically polished and electropolished to Ra < 15 µ-in. (0.38 µ-m)
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics
Certifications/Approvals
3A, EHEDG, ASME-BPE, see full specs for complete list of certifications

Features

  • Connects to various industry standard sanitary fittings
  • Meets 3-A, EHEDG and ASME-BPE standards to meet industry-specific requirements
  • Polished stainless steel housing is free of voids and crevices to ensure easy cleaning and wipe downs
  • Offers best-in-class performance of 0.065% of span and 5-year stability
  • Withstands harsh washdown conditions (IP66/68, IP69k rated) for long-term performance and durability
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Sensor technology provides excellent batch repeatability up to ±0.02% Upper Range Limit for 60 batches
  • Power Advisory diagnostics detect degraded electrical loop integrity issues to prevent unplanned downtime

Documents & Drawings

Training & Services