Rosemount™ 3051L Level Transmitter

Rosemount

Rosemount™ 3051L Level Transmitter

Rosemount

With field-proven reliability, the Rosemount 3051L Level Transmitter is a fully-integrated level solution. This safety-certified transmitter allows for direct mounting or a Tuned-System™ assembly for optimized performance that reduces temperature effects by 10-20% and improves response time by over 80% versus traditional installations. Power advisory diagnostics enable this device to monitor electrical loop integrity and the Local Operator Interface (LOI) offers on-site commissioning.

Specifications

Accuracy
Up to ±0.075% of span
Warranty
Up to 5-yr limited Warranty
Rangedown
Up to 150:1
Max. Operating Pressure
Up to 300 psi (20,68 bar)
Process Temperature Range
Based on fill fluid - Maximum 401°F (205°C), Minimum -157°F (-105°C)
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Seal System Type
Direct Mount, Tuned-System
Transmitter Connection
Welded-Repairable
Process Connection
Flanged: ANSI/ASME, EN/DIN, JIS
Process Wetted Material
316L SST, Alloy C-276, Tantalum
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®, hazardous location, see full specs for complete list of certifications

Features

  • Power advisory diagnostics proactively monitor electrical loop integrity
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Tuned-System Level assembly and direct mounting produce optimal performance for level applications
  • Factory-assembled and out-of-the-box ready level solution eliminates on-site assembly, testing and calibration
  • Optimized seal system construction ensures a quality measurement in harsh process conditions
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations

Documents & Drawings

Training & Services