Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=13314;view=metadata;environment=site%3AEmerson%2520Electric;externalRef=cm-metadata;parameter=%2527Rosemount%2526%25238482%253B%2B3051L%2BWireless%2BLevel%2BTransmitter%2B%257C%2BEMR%2527%252C%2527%2527%252C%2527%2BRosemount%2527;pageId=rosemount-3051l-wireless-level-transmitter: 400 Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=13314;view=externalHead;environment=site%3AEmerson%2520Electric;pageId=rosemount-3051l-wireless-level-transmitter: 400
Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=13314;view=asBreadcrumb;environment=site%3AEmerson%2520Electric;parameter=Rosemount%2526%25238482%253B%2B3051L%2BWireless%2BLevel%2BTransmitter;pageId=rosemount-3051l-wireless-level-transmitter: 400

Rosemount™ 3051L Wireless Level Transmitter

Rosemount
Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=13314;placement=carousel-overlay;view=default;environment=site%3AEmerson%2520Electric;pageId=rosemount-3051l-wireless-level-transmitter: 400 Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=13314;view=asAssets;environment=site%3AEmerson%2520Electric;parameter=orientation%253Dsquare%252Ctypes%253Dall;pageId=rosemount-3051l-wireless-level-transmitter: 400

Rosemount™ 3051L Wireless Level Transmitter

Rosemount

For data reliability without the cost of wiring, the Rosemount 3051L Wireless Level Transmitter combines field-proven performance with WirelessHART®technology, providing easy installation of new measurement points. Engineered for direct mounting or a Tuned-System™ assembly for optimized performance that reduces temperature effects by 10-20% and improves response time by over 80% versus traditional installations. This device is available factory assembled, leak-tested and calibrated.

Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=13314;placement=certification-badges;view=default;environment=site%3AEmerson%2520Electric;pageId=rosemount-3051l-wireless-level-transmitter: 400
Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=13314;placement=utility-belt;view=default;environment=site%3AEmerson%2520Electric;pageId=rosemount-3051l-wireless-level-transmitter: 400 Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=13314;view=downloadAssetAsJson;environment=site%3AEmerson%2520Electric;pageId=rosemount-3051l-wireless-level-transmitter: 400

Specifications

Accuracy
Up to 0.04% of span
Warranty
Up to 5-yr limited Warranty
Rangedown
Up to 150:1
Max. Operating Pressure
Up to 300 psi (20,68 bar)
Process Temperature Range
Based on fill fluid - Maximum 698 °F (370 °C), minimum -157 °F (105 °C)
Communication Protocol
WirelessHART®
Seal System Type
Direct Mount, Tuned-System
Transmitter Connection
Welded-Repariable
Process Connection
Flanged: ANSI/ASME, EN/DIN, JIS
Process Wetted Material
316L SST, Alloy C-276, Tantalum
Diagnostics
Basic Diagnostics
Certifications/Approvals
NACE®, hazardous location, see full specs for complete list of certifications
Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)

Features

  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Tuned-System Level assembly and direct mounting produce optimal performance for level applications
  • Optimized seal system construction ensures a quality measurement in harsh processes
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring
  •  Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Training & Services

Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=13314;environment=site%3AEmerson%2520Electric;parameter=pdpAdditionalContent%253Dtrue;pageId=rosemount-3051l-wireless-level-transmitter: 400