Rosemount™ 3051S High Static DP Transmitter

Rosemount

Rosemount™ 3051S High Static DP Transmitter

Rosemount

Engineered to withstand static pressures of up to 15000 psi (1034 bar), the Rosemount 3051S High Static DP Transmitter incorporates the compact, SuperModule™ design for harsh production conditions. A no-equal solution, this transmitter provides differential pressure and temperature measurements and utilizes the Rosemount Coplanar™ technology for reduced installation weight. This transmitter is designed with a coned and threaded direct connection to withstand high static pressure conditions.

Specifications

Measurement Type
Differential Pressure
Differential Pressure and Temperature
Accuracy
Up to ±0.055% of span
Stability
Up to ±0.35% of Upper Range Limit (URL) for 10 years
Warranty
Up to 15-year limited warranty
Rangedown
Up to 150:1
Communication Protocol
4-20 mA HART, WirelessHART®, FOUNDATION™ Fieldbus
Measurement Range
Up to 150 psi (623 bar) Differential with maximum working pressure up to 15,000psi (1034 bar)
Process Wetted Material
Alloy C-276
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics, Advanced Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE, hazardous location, see full specs for complete list of certifications

Features

  • SuperModule design withstands static lines pressures of up to 15000 psi (1,034 bar)
  • Multivariable transmitter capable of differential pressure and temperature measurements
  • Innovative, compact, coplanar platform reduces up to 60% of the weight versus today’s high pressure transmitters
  • All-welded, hermetic design of the SuperModule platform resists overpressure and line pressure effects to ensure 0.055% accuracy
  • Robust design, backed by 10-year stability, withstands the harshest production environments
  • Integrates seamlessly with 4-20 mA HART®, WirelessHART®, FOUNDATION™ fieldbus protocols for application flexibility
  • Advanced diagnostics offer comprehensive diagnostic coverage from the process to the transmitter to the host
  • SIL 2/3 certified to IEC 61508 by an 3rd party and prior-use certificate of FMEDA data for safety installations

Documents & Drawings

Training & Services