Rosemount™ 3051S MultiVariable™ Transmitter

Rosemount

Rosemount™ 3051S MultiVariable™ Transmitter

Rosemount

The Rosemount 3051S MultiVariable Transmitter is a best-in-class solution customized to obtain measurement combinations of differential pressure, static pressure and process temperature. This multivariable transmitter is a cost-effective device that reduces pipe penetrations, impulse piping and connection systems. This device is also engineered with built-in flow calculations for fully compensated mass flow measurements.

Specifications

Measurement Type
Differential Pressure, Static Pressure, Process Temperature
 Differential Pressure and Static Pressure
 Differential Pressure and Process Temperature
 Differential Pressure
 Static Pressure and Temperature
Accuracy
Up to ±0.04% of span or ±0.04% of reading
Stability
Up to ±0.20% of Upper Range Limit (URL) for 15 years
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus
Measurement Range
Up to 2000 psi (137,89 bar) differential, Up to 3626 psi (250,00 bar) static
Process Wetted Material
316L SST, Alloy C-276, Tantalum, Gold-plated 316L SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
NSF, NACE®, hazardous location, see full specs for complete list of certifications

Features

  • Measures multiple variables and standardizes on a single model number for streamline process and cost-efficiency
  • Reduces costs by eliminating the need for stacked transmitters and additional wiring
  • Primary elements available as assemble-to options for simple installation and commissioning
  • Multivariable design reduces pipe penetrations, impulse piping and connection systems for cost-savings
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
  • Engineering Assistant Software allows for configuration in two easy steps
  • Ultra for Flow provides optimized flow readings with a ±0.04% of reading accuracy
  • Designed with built-in flow calculations for direct reporting of fully-compensated mass, energy or volumentric flow

Documents & Drawings

Training & Services