Rosemount™ 3051S Wireless In-Line Pressure Transmitter

Rosemount

Rosemount™ 3051S Wireless In-Line Pressure Transmitter

Rosemount

Rosemount 3051S Wireless In-line Pressure Transmitter is a no-equal solution that optimizes your gage and absolute pressure measurement performance. This best-in-class, scalable SuperModule™ platform minimizes process variability and reduces maintenance while automating the process with the secure and cost-effective WirelessHART®technology. Engineered for direct threaded connection, manifold or seal system solutions, this in-line pressure transmitter offers reliable measurement and quick installation.

Specifications

Measurement Type
Gage, absolute
Accuracy
Up to ±0.025% of Span
Stability
Up to ±0.15% of Upper Range Limit (URL) for 15 years
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
WirelessHART®
Measurement Range
Up to 10000psi (689,47 bar) Gage, Up to 10000psia (689,47 bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
NSF, NACE, hazardous location, see full specs for complete list of certifications
Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Long range (225 m), extended range (800 m), remote (225 m) and high-gain remote (1 km)

Features

  • No-equal, scalable architecture optimizes performance, functionality and process connections
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Designed with direct threaded connections or manifolds and remote seals for a quick and cost-effective installation
  • Ultra and Classic Performance classes provide accuracy up to 0.025% of span
  • 15-year stability and 200:1 rangedown produce reliable measurements and wide application flexibility
  • Piezoresistive sensor technology allows calibrated spans from 0.3 to 10000 psi (20.7 mbar to 689 bar)
  • 15-year warranty for worry-free operation
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring
  •  

Documents & Drawings

Training & Services