Rosemount™ 3051SFC Compact Annubar™ Flow Meter

Rosemount

Rosemount™ 3051SFC Compact Annubar™ Flow Meter

Rosemount

For superior accuracy, the Rosemount 3051SFC Compact Annubar Flow Meter is a no-equal, multivariable device engineered with built-in flow calculations for direct reporting of fully-compensated mass flow. This flow meter includes an averaging pitot tube that installs between raised-face flanges, eliminating the need for impulse piping and additional process penetrations. The patented, T-shaped sensor is also designed with a flat upstream surface for high performance over a wide flow range.

Specifications

Measurement Type
Differential Pressure, Static Pressure, Process Temperature
 Differential Pressure and Static Pressure
 Differential Pressure and Process Temperature
 Differential Pressure
Accuracy
Up to ±0.80% of flow rate
Stability
Up to ±0.15% of Upper Range Limit (URL) for 15 years
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1 (14:1 flow turndown)
Measurement Range
Up to 2000 psi (137,89 bar) differential, Up to 3626 psia (250,00 bar) absolute, Up to 3626 psig (250,00 bar) gage
Line Size
2 to 8 in. (50 to 200 mm)
Output
Differential pressure, static pressure, process temperature, scaled variable, mass flow, volumetric flow, energy flow
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus
Process Wetted Material
316 SST
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics, Advanced Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE, hazardous location, see full specs for complete list of certifications

Features

  • Compact pitot tube fits and installs between raised-face flanges for straightforward installation
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • Advanced diagnostics provide diagnostic coverage to detect abnormal process conditions and electrical loop issues
  • Ultra for Flow performance class enables optimized flow measurement with a ±0.04% of reading accuracy
  • T-shape sensor with flat upstream surface offers a fixed separation point for high performance over a wide flow range
  • All-welded, SuperModule™ design provides industry-leading accuracy in harsh environments and applications
  • Flowmeters come fully configured, leak-tested and ready to install right out of the box for fast installation
  • Sensor stagnation zone positioned to reduce noise, measurement inaccuracies and keeps particulates from clogging
  • Sensor integral centering ring ensures proper alignment in the pipe for accuracy
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations

Documents & Drawings