Rosemount™ 3051SFC Compact Conditioning Orifice Plate Flow Meter

Rosemount

Rosemount™ 3051SFC Compact Conditioning Orifice Plate Flow Meter

Rosemount

The Rosemount 3051SFC Compact Conditioning Orifice Plate Flow Meter is a no-equal solution for multivariable measurement, obtaining direct variable measurements in combinations of differential pressure, static pressure and process temperature. This flow meter comes with a patented, 4-hole conditioning orifice plate for accurate measurement in turbulent flow conditions. This orifice plate also reduces pipe straight run, requiring only two pipe diameters (2D) upstream and downstream of the plate.

Specifications

Measurement Type
Differential Pressure, Static Pressure, Process Temperature
 Differential Pressure and Static Pressure
 Differential Pressure and Process Temperature
 Differential Pressure
Accuracy
0.40 Beta: ±0.75% of flow rate
0.50 & 0.65 Beta: ±1.15% of flow rate
Stability
Up to ±0.15% of Upper Range Limit (URL) for 15 years
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1 (14:1 flow turndown)
Measurement Range
Up to 2000 psi (137,89 bar) differential, Up to 3626 psia (250,00 bar) absolute, Up to 3626 psig (250,00 bar) gage
Line Size
2 to 12 in. (50 to 300 mm)
Output
Differential pressure, static pressure, process temperature, scaled variable, mass flow, volumetric flow, energy flow
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus
Process Wetted Material
316 SST
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics, Advanced Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE, hazardous location, see full specs for complete list of certifications

Features

  • Designed with built-in flow calculations for direct reporting of fully-compensated mass flow
  • Patented 4-hole orifice plate design enables accurate flow measurement in turbulent flow profiles
  • Innovative orifice plate requires only 2D upstream and downstream to reduce pipe straight-run requirements
  • Advanced diagnostics provide diagnostic coverage to detect abnormal process conditions and electrical loop issues
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • Ultra for Flow performance class enables optimized flow measurement with a ±0.04% of reading accuracy
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
  • Flowmeters come fully configured, leak-tested and ready to install right out of the box for fast installation
  • Self-centering mechanisms of orifice plate simplify installation and ensure optimal flow measurement accuracy
  • Orifice plate does not require impulse lines, special flanges or piping modifications for cost-saving efficiency
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations

Documents & Drawings

Training & Services