Rosemount™ 3051SFC Wireless Compact Conditioning Orifice Plate Flow Meter

Rosemount

Rosemount™ 3051SFC Wireless Compact Conditioning Orifice Plate Flow Meter

Rosemount

Offering a best-in-class and cost-effective solution, the Rosemount 3051SFC Wireless Compact Conditioning Orifice Plate Flow Meter delivers accurate, multivariable measurements via a secure WirelessHART® network. This wireless flow meter includes a conditioning orifice plate with a patented, 4-hole design that enables precise measurements in turbulent flow conditions. The primary element also reduces pipe straight run, requiring only two pipe diameters (2D) upstream and downstream.

Specifications

Measurement Type
Differential Pressure and Static Pressure
Differential Pressure
Accuracy
0.40 Beta: ±0.75% of flow rate
0.50 & 0.65 Beta: ±1.15% of flow rate
Stability
Up to ±0.15% of Upper Range Limit (URL) for 15 years
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1 (14:1 flow turndown)
Measurement Range
Up to 2000 psi (137,89 bar) differential, Up to 3626 psia (250,00 bar) absolute, Up to 3626 psig (250,00 bar) gage
Line Size
2 to 12 in. (50 to 300 mm)
Output
Differential pressure, static pressure, scaled variable
Communication Protocol
WirelessHART®
Process Wetted Material
316 SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
NACE, hazardous location, see full specs for complete list of certifications
Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Long range (225 m), extended range (800 m), remote (225 m) and high-gain remote (1 km)

Features

  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Ultra for Flow performance class enables optimized flow measurement with a ±0.04% of reading accuracy
  • Primary element with patented 4-hole design enables accurate flow measurement in turbulent flow profiles
  • Innovative orifice plate requires only 2D upstream and downstream to reduce pipe straight-run requirements
  • All-welded, resilient SuperModule™ sensor offers best-in-class accuracy in harsh environments and applications
  • Flowmeters come fully configured, leak-tested and ready to install right out of the box for fast installation
  • Flowmeter technology eliminates unnecessary pipe penetrations for an integrated, trouble-free solution
  • Orifice plate self-centering mechanisms simplify installation and ensure optimal flow measurement accuracy
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings