Rosemount™ 3051SFP Integral Orifice Flow Meter

Rosemount

Rosemount™ 3051SFP Integral Orifice Flow Meter

Rosemount

The Rosemount 3051SFP Integral Orifice Flow Meter is a no-equal multivariable device customized with an integral orifice primary element. This meter run assembly provides easy installation and is engineered to facilitate highly accurate flow measurement in small line sizes (0.5 - 1.5 in. or 15 - 40 mm). This device is also engineered with built-in flow calculations for fully compensated mass flow measurements.

Specifications

Measurement Type
Differential Pressure, Static Pressure, Process Temperature
 Differential Pressure and Static Pressure
 Differential Pressure and Process Temperature
 Differential Pressure
Accuracy
Up to ±1.05% of flow rate
Stability
Up to ±0.15% of Upper Range Limit (URL) for 15 years
Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1 (14:1 flow turndown)
Measurement Range
Up to 2000 psi (137,89 bar) differential, Up to 3626 psi (250,00 bar) static
Line Size
0.5 to 1.5 in. (15 to 40 mm)
Output
Differential pressure, static pressure, process temperature, scaled variable, mass flow, volumetric flow, energy flow
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus
Process Wetted Material
316 SST
Diagnostics
Basic Diagnostics, Power Advisory Diagnostics, Advanced Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE, hazardous location, see full specs for complete list of certifications

Features

  • Designed with built-in flow calculations for direct reporting of fully-compensated mass flow
  • Advanced diagnostics provide diagnostic coverage to detect abnormal process conditions and electrical loop issues
  • Primary element integrated in a meter run for ease of installation
  • Suitable for small line sizes 0.5- 1.5 in. (15 - 40 mm) for optimal flow measurement accuracy and repeatability
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • Ultra for Flow performance class enables optimized flow measurement with a ±0.04% of reading accuracy
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
  • Flowmeters come fully configured, leak-tested and ready to install right out of the box for fast installation
  • Flowmeter technology eliminates unnecessary pipe penetrations for an integrated, trouble-free solution
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations

Documents & Drawings