Rosemount™ 3107/08 Level and Flow Transmitter - Ultrasonic

Rosemount

Rosemount™ 3107/08 Level and Flow Transmitter - Ultrasonic

Rosemount

The Rosemount 3107/08 Level and Flow Transmitter is a reliable and cost-effective non-contacting solution. It is optimized for level and volume measurements in wet-wells, sumps, tanks, and open channel flow measurement. Using ultrasonic technology, state of the art electronics, and easy to use software, the Rosemount 3100 gives you high reliability in a wide variety of applications. A rugged all UPVC construction is ideal for exposed site applications and gives you the durable device you want.

Specifications

Accuracy
± 0.1 in. (2.5 mm) or 0.25% of distance for measured distance > 3.3 ft. (1 m)
Measurement Range
1 to 39 ft (0.3 to 12 m)
Operating Pressure
-4 to 44 psi (-0.25 to 3.0 bar)
Operating Temperature
-40 to 140°F (-40 to 60°C)
Communication Protocol
4–20 mA/HART®
Display/Interface
Rosemount 3490 Controller, AMS™ Device Manager, Field Communicator

Features

  • Continuous non-contacting measurement with no moving parts
  • Volume and open channel flow calculations with pre-programmed library
  • Measures liquid height, distance to liquid, volume, or flow in open channels
  • Automatic temperature compensation

Documents & Drawings

Training & Services