Rosemount™ 3153K Nuclear Qualified Pressure Transmitter

Rosemount

Rosemount™ 3153K Nuclear Qualified Pressure Transmitter

Rosemount

Qualified by Electricite de France to meet the requirements of RCC-E K3 applications, the Rosemount 3153K Nuclear Qualified Pressure Transmitter is an analog transmitter designed for operating nuclear reactors in France. Featuring steam pressure/temperature performance, this device is qualified per RCC-E 2002 and withstands radiation levels of 20 kGy (2 Mrad) TID gamma radiation and vibration levels up to 50 m/s2 at 16 Hz.

Specifications

Measurement Type
Differential, gage and absolute pressure measurements
Accuracy
±0.2% of calibrated span
Stability
Range 1: ± 0.2% URL for 30 months
 Ranges 2-6: ±(0.1% URL + 0.1% Span) for 30 months
Output Signal
4-20mA
Rangedown
Up To 10:1 (5:1 for range 1)
Measurement Range
Up to13.79 MPa (2000 psi) Differential, Up to 27.58 MPa (4000 psig) Gage, Up to 27.58 MPa (4000 psig) Absolute
Housing Material
Aluminum
Process Wetted Material
316 SST
Seismic Rating
Vibration levels up to 50 m/s2 at 16 Hz
Radiation Rating
20 kGy (2 Mrad) TID gamma radiation
Steam/Pressure Temperature
HELB 115° C (239° F) peak temperature
Qualification Standard
RCC-E 2002
Qualification Standard
The Product Data Sheets and Manuals posted on this web-site are intended for general product information only, with errata included. They may not represent the latest revision or contain information relating to recent product notifications, if any.
Qualification Standard
Please contact Rosemount Nuclear Instruments, Inc. at 1-952-949-5207 or RNII.info@emerson.com for the most current information available

Features

  • Qualified per RCC-E 2002 for radiation, vibration and steam pressure/temperature performance to meet measurement demands
  • Durable design withstands harsh accident environments and severe conditions
  • Steam pressure/temperature performance of HELB 115° C peak temperature
  • 0.2% reference accuracy for reliable measurements
  • Quality control includes traceability of pressure-retaining parts, special nuclear cleaning and hydrostatic testing

Documents & Drawings