Rosemount™ 3300 Level Transmitter - Guided Wave Radar

Rosemount

Rosemount™ 3300 Level Transmitter - Guided Wave Radar

Rosemount

For level and interface measurements, Rosemount 3300 Level Transmitter provides a reliable and cost effective solution for liquid applications. The Rosemount 3300 has no moving parts, needs no calibration and is virtually unaffected by process conditions. With top down level and interface measurements you are in total control of your level.

Specifications

Accuracy
± 0.2 in. (5 mm), 0.1-015% of measured distance above 16.4 ft. (5 m) range depending on probe type
Repeatability
±0.04 in. (1 mm)
Measurement Range
77 ft. (23.5 m)
Operating Pressure
Full vacuum to 580 psi (Full vacuum to 40 bar)
Operating Temperature
-40 to 302°F (-40 to 150°C)
Communication Protocol
4-20 mA/HART™, Modbus®
Probe Types
Rigid single lead, Segmented single lead, Flexible single lead, Flexible twin lead, Coaxial, PTFE coated probes

Features

  • The Rosemount 3300 can be equipped with a wide range of probes to fit most applications

Documents & Drawings

Training & Services