Rosemount™ 3300HT and 3300HTVP PERpH-X™ High Performance pH and ORP Sensors

Rosemount

Rosemount™ 3300HT and 3300HTVP PERpH-X™ High Performance pH and ORP Sensors

Rosemount

Rosemount 3300HT and 3300HTVP PERpH-X High Performance pH/ORP sensors feature a robust design that significantly prolongs sensor life in complex applications. These rebuildable sensors work well in high temperature and high pressure processes and resist fouling, coating, and poisoning. Compared to other sensor designs, the 3300HT and 3300HTVP decrease the frequency of sensor replacement and provides you with faster pH/ORP response times and decreased drift.

Specifications

Ambient Temperature
Operating: 5 °C to 155 °C (41 °F to311 °F)
Dimensions
Integral Cable 15 ft integral is standard, optional 9.5 in. on 3400HT only
Weight
1 lb/2 lb (0.5 kg/0.9 kg)
Measurement Range
pH range: 0 to 14 pH
ORP range: -1500 mV to 1500 mV
Pressure Port/Fitting
Maximum Process Pressure: 400 psig (2859 kPa [abs])

Features

  • Increased sensor life and performance in high temperature and high pressure applications up to 155°C and 400 psig
  • SMART pH compatibility with Rosemount pH transmitters
  • A rebuildable design with various electrolytes to best suit your application needs
  • Ease of installation with Variopol (VP8) cable connection

Documents & Drawings

Training & Services