Rosemount™ 3500P/3500VP PERpH-X™ pH/ORP Sensors

Rosemount

Rosemount™ 3500P/3500VP PERpH-X™ pH/ORP Sensors

Rosemount

Rosemount 3500P/3500VP PERpH-X™ pH / ORP sensors incorporate several design innovations that prolong the life of the sensor in difficult applications. The sensors feature a rebuildable double junction reference cell that allows for wide application flexibility by using different reference electrolyte solutions.The resulting sensors live longer, respond faster and drift less thereby minimizing maintenance and lowering the total cost of ownership.

Specifications

Measurement Range
pH: 0 to 14
ORP: -1500 mV to 1500 mV
Ambient Temperature
5 °C to 120 °C (41 °F to 248 °F)
Materials of Construction
Wetted Parts: Polysulfone, Viton1, Teflon2
Titanium, Ryton, Teflon® glass, & user specified o-ring material
3500P/3500VP 1 inch MNPT, Front& Rear facing Threads
Linearity
±5% of reading or ±3 ppb (whichever is greater) at 25°C
Weight
1 lb/2 lb (0.5 kg/0.1 kg)

Features

  • REBUILDABLE DESIGN allows sensor use in applications of elevated temperatures, fouling, coating and poisoning
  • FAST, ACCURATE AND STABLE MEASUREMENT
  • SMART enabled for pH measurements

Documents & Drawings

Training & Services