Rosemount™ 356 Nuclear Connector

Rosemount

Rosemount™ 356 Nuclear Connector

Rosemount

The Rosemount 356 Nuclear Connector is engineered for assembly to the Rosemount 3152K Nuclear Pressure Transmitter, providing a reliable solution in tough environments. This electrical conduit connector is built with a clamp-style disconnect for ease-of-use and simple assembly. As an industry-proven connector, this product is qualified per KTA 3505 (11/2005), IEEE Std 344™, IEC 61000, IEC/CISPR 16 standards to meet application requirements.

Specifications

Transmitter Connection
Electrical Conduit Connector
Qualification Standard
KTA 3505 (11/2005), IEEE Std 344, IEC 61000, IEC/CISPR 16
Supported Devices
Rosemount 3152K Pressure Transmitter
Supported Devices
The Product Data Sheets and Manuals posted on this web-site are intended for general product information only, with errata included. They may not represent the latest revision or contain information relating to recent product notifications, if any.
Supported Devices
Please contact Rosemount Nuclear Instruments, Inc. at 1-952-949-5207 or RNII.info@emerson.com for the most current information available

Features

  • Nuclear electrical conduit connector with a clamp-style disconnect design provides simple installation
  • Qualified for assembly to the Rosemount 3152K Nuclear Pressure Transmitter
  • Meets KTA 3505 (11/2005), IEEE Std 344, IEC 61000, IEC/CISPR 16 standards for tough application requirements

Documents & Drawings