Rosemount™ 370XA Gas Chromatograph

Rosemount

Rosemount™ 370XA Gas Chromatograph

Rosemount

The Rosemount 370XA natural gas chromatograph, the latest analyzer to join the XA Series of Emerson gas chromatographs, is designed to provide greater ease of use and increased measurement performance for your C6+ BTU/CV analysis.

Specifications

Repeatability
Controlled Environment: +/- 0.0125% Calorific Value (+/- 0.125 BTU/scf per 1000 BTU/scf) • -20 to 60 °C (-4 to 140 °F): +/- 0.025% Calorific Value (+/- 0.25 BTU/scf per 1000 BTU/scf)
Ambient Temperature
-20 ° to 60 °C (-4 ° to 140 °F)
Enclosure Rating
IP65 and Type 4X
Power Supply
24 VDC at the unit (21–30 VDC) • 55 Watts (Startup) • < 25 Watts (Steady State)
Mounting
Pole (standard) or wall mount
Certifications/Approvals
CSA: Class I, Zone 1, AEx/AEx d IIB + H2, T6, IP65 • Class I, Division 1, Groups B, C, D, T6, Enclosure Type 4X • ATEX/IECEx: Ex d IIB + H2 T6, Gb • Ta = -20 °C to 60 °C
Dimensions
460 mm H x 305 mm W x 280 mm D (18"  H x 12"  W x 11"  D)
Weight
22 kg (50 lbs.)
Warranty
2 year limited warranty

Features

  • Simplified Functionality and Ease of Use
  • Full color LOI with built-in software assistants to guide the operator through common tasks, such as: Module replacement; Change calibration gas; Auto-valve timing
  • Reduced Installation Costs
  • 25 VDC power with less than 55 Watts startup and < 25 Watts (steady state) nominal power
  • Pole (standard) and wall mount options
  • No shelter required for most environments, optional enclosure available for extreme environments
  • Lower Operational Costs
  • Reduced carrier gas usage
  • Automatic validation routine reduces calibration gas usage
  • Maintainable Module™ replacement is quick and easy
  • Optional utility gases: H2 , He, N2

Documents & Drawings