Rosemount™ 396P/396PVP pH/ORP Sensor

Rosemount

Rosemount™ 396P/396PVP pH/ORP Sensor

Rosemount

The Rosemount 396P/396PVP sensors are specifically designed for improved life in harsh, dirty, and abrasive applications such as lime slurry waste treatment, paper machine headbox and pigment/dye applications, where large quantities of suspended solids are present. The sensors feature a coating resistant TUpH large area reference junction and a rugged polypropylene body construction for maximum chemical resistance.

Specifications

Measurement Range
pH: 0 to 14
ORP: -1500 to +1500 mV
Ambient Temperature
0-100 °C (32-212 °F)
Weight
0.45 kg/0.9 kg (1 lb/2 lb)

Features

  • Minimum sensor maintenance due to TUpH reference technology which ensures steady pH signal when sensor is coated
  • Maximum sensor life due to helical reference pathway which hinders reference poisoning and cracking resistant glass
  • SMART enabled for pH measurements
  • Quick cable-to-sensor release, provided Variopol cable connection

Documents & Drawings

Training & Services