Rosemount™ 405A Compact Annubar™ Primary Element

Rosemount

Rosemount™ 405A Compact Annubar™ Primary Element

Rosemount

The Rosemount 405A Compact Annubar Primary Element is an averaging pitot tube that delivers reliable measurement accuracy. Engineered to install between raised-face flanges, this sensor eliminates the need for impulse piping and additional process penetrations for straightforward, cost-efficient installation. The patented T-shaped design includes a flat upstream surface for high performance over a wide flow range and a stagnation zone for a reduction in noise and measurement inaccuracies.

Specifications

Line Size
2 to 8 in. (50 to 200 mm)
Discharge Coefficient Uncertainty
Up to ±0.75% of flow rate
Flow Turndown
10:1 or better
Max. Operating Pressure
ANSI B16.5 600#, DIN PN100
Process Temperature Range
-148 to 850 °F (-100 to 454 °C )
Fluid Type
Liquid, gas, steam
Process Wetted Material
316 SST
Warranty
Up to 5-year limited warranty

Features

  • Compact pitot tube designed to fit and install between raised-face flanges for straightforward installation
  • Eliminates the need for impulse piping and added pipe penetrations for a cost-effective solution
  • T-shape sensor with flat upstream surface offers a fixed separation point for high performance over a wide flow range
  • Sensor stagnation zone positioned to reduce noise, measurement inaccuracies and keeps particulates from clogging
  • Integral centering ring ensures proper alignment in the pipe for accuracy
  • Integral thermowell adds process temperature measurement without additional pipe penetrations

Documents & Drawings