Rosemount™ 499ACL Free Chlorine Sensor

Rosemount

Rosemount™ 499ACL Free Chlorine Sensor

Rosemount

The 499ACL is a family of membrane covered amperometric sensors used for measuring free chlorine, total chlorine, and monochloramine. The Free Chlorine Sensor, 499ACL-01, does not require sample pre-treatment or expensive reagents to maintain. The Total Chlorine Sensor, 499ACL-02, eliminates the need for pH correction with a standard reagent sampling system. The Monochloramine sensor, 499ACL-03 does not use reagents or sample pre-treatment for measurement. All three sensors have an easily replaceable membrane that does not require special tools.

Specifications

Accuracy
Accuracy depends on the accuracy of the chemical test used to calibrate the sensor.
Ambient Temperature
0 °C to 50 °C (32 °F to 122 °F)
Dimensions
25 ft (7.6 m)300 ft (91 m)
Weight
1 lb/3 lb (0.5 kg/1.5 kg)
Measurement Range
0 to 10 ppm (mg/L) as Cl2. For higher ranges, consult the factory

Features

  • Measure free chlorine without sample pretreatment
  • No messy and expensive reagents needed
  • Automatic correction to at least pH 9.5
  • Easily replaceable membrane; no special tools required
  • Automatic compensation for changes in membrane permeability with temperature
  • Automatic pressure equalization maintains correct membrane tension
  • Variopol connector option allows the sensor to be replaced without running new cable

Documents & Drawings

Training & Services