Rosemount™ 499AOZ Amperometric Ozone Sensor

Rosemount

Rosemount™ 499AOZ Amperometric Ozone Sensor

Rosemount

The 499AOZ sensor is a membrane-covered amperometric sensor for the continuous determination of dissolved ozone in water. The primary applications include ozone measurement in municipal drinking water, bottled water and soft drinks. Other applications include semiconductor and pharmaceutical manufacturing and food processing.

Specifications

Measurement Range
0 to 3 ppm (mg/L) as O3.
Accuracy
Accuracy depends on the accuracy of the chemical test used to calibrate the sensor.
Ambient Temperature
32 to 122 °F (0 to 50 °C)
Weight
1 lb/3 lb (0.5 kg/1.5 kg) Weight and shipping weight are rounded up to the nearest whole pound or 0.5kg.

Features

  • MOLDED FROM OZONE-RESISTANT POLYSULFONE
  • EASILY REPLACEABLE MEMBRANE, no special tools required.
  • PRESSURE EQUALIZATION maintains correct membrane tension in pressurized samples.
  • AUTOMATIC COMPENSATION FOR CHANGES IN MEMBRANE PERMEABILITY
  • VARIOPOL CONNECTOR OPTION allows the sensor to be replaced without running new cable.

Documents & Drawings

Training & Services