Rosemount™ 500 Process Gas Chromatograph

Rosemount

Rosemount™ 500 Process Gas Chromatograph

Rosemount

The Rosemount™ 500 process gas chromatograph is designed for a variety of refining, petrochemical, power and environmental applications where selected components in gaseous or liquid streams must be precisely monitored on a continuous basis.

Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=13157;view=downloadAssetAsJson;environment=site%3AEmerson%2520Electric;pageId=rosemount-500-chromatograph: Connect to prod-cms.emerson.com:80 timed out

Specifications

Ambient Temperature
-18° to 55 °C (0° to 130 °F)
Power Supply
115 VAC ±15 %, 220 VAC ±15 %, 50/60 HZ
Enclosure Rating
NEMA 4
Mounting
Free-standing (standard); wall-mount (optional)
Certifications/Approvals
Standard: Designed to meet NEC Class I, Div. 1, Groups C,D (Group B with optional air purge)
Optional: CSA NRTL/C Certified : Class I, Div. 1, Groups C, D, T3B; ATEX Certified: EEx d IIB T4amb = 60 °C; CE marked per ATEX Directive (94/9/EC)
Communication Protocol
Three serial ports standard with option for a total of eight. Depending on the port, choice of RS-232, RS-422, and RS-485 is available as well as the Modbus protocol
Dimensions
164 cm H x 51 cm W x 53.5 cm D (64.5"  H x 20"  W x 21"  D)
Weight
Approximately 36 kg (79 lbs.)

Features

  • Proven performance with thousands of units installed around the globe
  • Isothermal analysis with 1 or more thermal conductivity detectors /heat sink airless ovens
  • Fully compatible with modern Ethernet networks and DCS communication
  • Designed for field mounting without the need for expensive analyzer shelters or sacrificing analytical power
  • Diaphragm-based 6-port chromatograph valves
  • Liquid and gas analysis in a single unit
  • Thermal Conductivity Detector (TCD) sensitive down to very low parts-per-million levels
  • Flame Photometric Detector (FPD) also available
  • Every Model 500 is rigorously tested in an environmental chamber between 0° to 130 °F for 24 hours minimum
  • Last chromatogram for each sample and calibration stream stored in process gas chromatograph
  • Archives up to 64 item averages, up to 35 days of standard runs and calculations

Documents & Drawings

Training & Services

Error reading resource http://prod-cms.emerson.com/service/fragment/20151/en-US/params;productId=13157;environment=site%3AEmerson%2520Electric;parameter=pdpAdditionalContent%253Dtrue;pageId=rosemount-500-chromatograph: Connect to prod-cms.emerson.com:80 timed out