Rosemount™ 5400 Level Transmitter - Non-Contacting Radar

Rosemount

Rosemount™ 5400 Level Transmitter - Non-Contacting Radar

Rosemount

The Rosemount 5400 Level Transmitter provides accurate level measurements of liquids, slurries and solid materials. The non-contacting measurment technology with no moving parts requires minimum maintenance. It measures the level top down and is therefore unaffected by most fluid property changes, like density or viscosity. The Rosemount 5400 is designed to overcome the challenges of obtaining reliable solids measurements. Its unique algorithm provides reliable measurement on solid materials even if the surface is angled or uneven, there are multiple surface echoes and the product/media has low a dielectric constant.

Specifications

Accuracy
± 0.12 in. (3 mm)
Repeatability
± 0.04 in. (1 mm)
Measurement Range
Up to 115 ft (35 m)
Operating Pressure
Full vacuum to 232 psi (Full vacuum to 16 bar)
Operating Temperature
-40 to 302°F (-40 to 150°C), -67 to 392°F (-55 to 200°C) for parabolic antenna
Communication Protocol
4-20 mA/HART®, Foundation™ Fieldbus, Modbus®
Safety
TÜV tested and WHG approved for overfill prevention
Antenna Type
Cone antenna, Rod antenna, Process seal antenna, Parabolic antenna
Operating Frequency
Low or high frequency options (6 GHz or 26 GHz)
Warranty
Up to five years

Features

  • Air purging connection prevents clogging of the antenna in extremely dusty environments and applications prone to product build-up
  • Dual Port Technology provides optimal signal strength and sensitivity
  • Signal Quality Metrics detects and monitors abnormal process conditions such as antenna coating or foam
  • Solid measurement with unique solids algorithm

Documents & Drawings

Training & Services