Rosemount™ 5400 Tank Radar Gauge

Rosemount

Rosemount™ 5400 Tank Radar Gauge

Rosemount

Enhance your tank monitoring performance with the Rosemount 5400 Radar Level Gauge. Engineered with a condensation resistant antenna makes the unit less susceptible to coating, increasing reliability and reducing maintenance. Dual Port Technology enables a stronger signal than other 2-wire radar transmitters, providing better measurement reliability. Ideal for retrofits and smaller vessels with limited deck space.

Specifications

Antenna Type
Cone antenna
Measurement Range
0 to 35 m
Communication Protocol
4-20mA/HART
Ambient Temperature
-50 to +70°C
Reference Accuracy
± 3mm
Weight
4.9 kg (excluding flange)
Enclosure Rating
IP66/67
Process Connection
flanged, variety of different ASME, EN and JIS flanges
Housing Material
Stainless steel CF8M housing, vetted parts in PTFE and 316L/C-276/Alloy 400
Explosion Protection
Ex ia IIC T4 Ga

Features

  • Dual Port Technology provides stronger signal than other 2-wire radar transmitters, delivering better measurement reliability.
  • Condensation-resistant cone antenna less susceptible to coating, increasing reliability and reducing maintenance.
  • Large sealing surface makes the transmitter less sensitive to condensation and dirt.
  • Easy to maintain and service without opening the tank
  • Safer handling and high protection of electronics and due to the robust, shock-resistant and vibration-proof housing and flange design
  • Easy integration into new or existing systems with a choice of 4-20 mA with superimposed HART.
  • Small deck footprint size useful for retrofits.
  • Bell-shaped design optimizes signal transmission and minimize the antenna dimensions
  • Meets all marine industry operational standards

Documents & Drawings