Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Rosemount

Rosemount™ 5408 Level Transmitter - Non-Contacting Radar

Rosemount

The New Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements. Using two-wire FMCW technology the Rosemount 5408 deploys a continuous echo to maximize radar signal strength and produce a more robust and reliable measurement. Delivering ease-of-use at every touch point, the Rosemount 5408 uses an intuitive software interface to guide the operator through installation, commissioning, proof-testing and maintenance. Safety certified to IEC 61508 for SIL 2 applications, the Rosemount 5408:SIS reduces cost of risk, increases efficiency and protects people and the environment.

Specifications

Accuracy
±0.08 in (±2 mm)
Measurement Range
131 ft (40 m), 82 ft (25 m) for Rosemount 5408:SIS in Safety mode
Operating Pressure
1450 psi (100 bar)
Operating Temperature
-76 to +482 °F (-60 to +250 °C)
Power Supply
12-42.4V dc (12-30V dc in Intrinsically Safe installations)
Communication Protocol
2 wire loop-powered 4-20mA HART
Certifications/Approvals
ATEX, IECEx, FM, CSA
Safety
IEC 61508 certified to SIL 2

Features

  • 26 GHz FMCW with unique energy efficient radar chip
  • Low 12V dc lift-off voltage
  • Immune to intermittent power loss
  • Unique PTFE seal design eliminates the need for o-rings
  • Model tailored to SIS requirements, certified to IEC 61508 SIL 2

Documents & Drawings

Training & Services