Rosemount™ 56 Dual Channel Transmitter

Rosemount

Rosemount™ 56 Dual Channel Transmitter

Rosemount

Rosemount 56 Dual Channel Transmitter is a line powered device that can accept inputs from pH/ORP sensors, ISE, flow, current, conductivity (contacting and toroidal) sensors, turbidity sensors, and amperometric (dissolved oxygen, chlorine, and ozone) sensors.

Specifications

Ambient Temperature
-10 to 60 °C, (14 to 140 °F) RH 5 to 95% (non-condensing). For Turbidity only: 0 to 55 °C (32 to 131 °F). RH 5 to 95% (non-condensing)
Dimensions
6.2 x 6.2 x 5.2 in. (157 x 157 x 132mm)
Power Supply
CSA: Class I, Division 2, Groups A, B, C, & D • Class Il, Division 2, Groups E, F, & G • Class Ill T4A
Certifications/Approvals
FM: Class I, Division 2, Groups A, B, C, & D • Class Il & lll, Division 2, Groups E, F,&G • T4
Weight
Rounded up to nearest lb or nearest 0.5 kg: 3 lbs/4 lbs (1.5 kg/2.0 kg)
Measurement Range
[pH]: 0 to 14 pH. [ORP]: -1500 to +1500 mV
Accuracy
[pH]: ±0.01 pH. [ORP]: ± 1 mV

Features

  • Retrieve calibration and measurement information by accessing the data logger via USB
  • Design efficient processes by utilizing the built-in PID controller
  • At a glance view of pertinent information provided by the large customizable display
  • Transmit process parameters by utilizing HART or Profibus DP digital communications
  • Do more using a powerful device with data logging capability and PID control

Documents & Drawings

Training & Services