Rosemount™ 5600 Level Transmitter - Non-Contacting Radar

Rosemount

Rosemount™ 5600 Level Transmitter - Non-Contacting Radar

Rosemount

The Rosemount 5600 Level Transmitter allows for advanced processing and is suitable for high temperature and high pressure applications as well as for measuring solids. The strength of a 4-wire device is its high sensitivity and its ability to detect weak radar echoes in challenging process environments. The built-in diagnostics are able to detect disturbing objects and identify the true echo.

Specifications

Accuracy
± 0.2 in. (5 mm)
Repeatability
± 0.04 in. (1 mm)
Measurement Range
Up to 164 ft (50 m)
Operating Pressure
Full vacuum to 798 psi (Full vacuum to 55 bar)
Operating Temperature
-40 to 752°F (-40 to 400°C)
Communication Protocol
4-20 mA/HART®, Modbus®
Safety
TÜV tested and WHG approved for overfill prevention
Antenna Type
Cone antenna, Process seal antenna, Parabolic antenna, Cone Antenna with Integrated Flushing Connection
Operating Frequency
FMCW 10GHz

Features

  • Suitable for most applications due to a wide selection of materials, process connections, antenna styles, and accessories
  • Easy connection with adjustable power supply, 24 Vdc or 110-240 Vac, 0-60 Hz
  • Interchangeable transmitter heads and antennas

Documents & Drawings