Rosemount™ 5708 3D Solids Scanner - Acoustic Phased-Array

Rosemount

Rosemount™ 5708 3D Solids Scanner - Acoustic Phased-Array

Rosemount

With the Rosemount 5708 3D Solids Scanner, accurate measurements of solid materials for production tracking, inventory management, and usage forecasting is made easy. No matter the size of your vessel, the Rosemount 5708 gives you perfect inventory data to make correct decisions. With just one Rosemount 5708 device you will get a three dimensional measurement that offers accurate volume readings even if the surface is rough and uneven. Also, it provides remote monitoring and limits both operators' exposure to harsh conditions and the need for operators to climb vessels.

Specifications

Accuracy
Distance ± 0.6 in. (15 mm), Directional ± 2 degrees
Measurement Range
Up to 230 ft. (70 m)
Operating Pressure
-0.29 to 43.5 psi (-20 mBar to 3 Bar)
Operating Temperature
-40 to 356°F (-40 to 180°C)
Communication Protocol
4-20 mA, Modbus®
Beam Angle
15-70°
Area Coverage
Unlimited with more than one Rosemount 5708 in a system
Warranty
Up to five years

Features

  • 3D visualization gives silo insight for better decision making
  • Rosemount 3DMultiVision™ software helps you monitor multiple vessels on multiple sites
  • No limitation in vessel size makes measuring of inventory measurement in large storage facilities possible
  • Self-cleaning antenna will minimize maintenance time

Documents & Drawings

Training & Services