Rosemount™ 585 Annubar™ Primary Element for Severe Service

Rosemount

Rosemount™ 585 Annubar™ Primary Element for Severe Service

Rosemount

The Rosemount 585 Annubar Primary Element is engineered with a sensor that offers exceptional accuracy and performance for flow measurement applications. Manufactured with solid sensor construction, this averaging pitot tube offers capabilities for severe service and high temperatures (1500 °F / 815 °C) and is available in a range of diverse materials. This sensor also includes a symmetrical design for bi-directional flow measurements to provide application flexibility.

Specifications

Line Size
4 to 96 in. (100 to 2440 mm)
Discharge Coefficient Uncertainty
±1.50% of flow rate
Flow Turndown
10:1 or better
Max. Operating Pressure
ANSI B16.5 2500#
Process Temperature Range
1500 °F (815 °C)
Fluid Type
Liquid, gas, steam
Process Wetted Material
316/316L SST, Alloy C-276, Alloy 800H
Warranty
Up to 5-year limited warranty

Features

  • Sensor construction offers capabilities for severe service and high temperature applications (1500 °F / 815 °C)
  • Available with diverse material options to meet a wide range of process demands
  • Symmetrical sensor design allows for reverse flow measurements
  • Lightweight design at large line sizes provides a cost-effective primary element solution
  • Wide range of process mounting options provide significant mounting flexibility for many process applications

Documents & Drawings

Training & Services