Rosemount™ 6888 In Situ Oxygen Analyzer

Rosemount

Rosemount™ 6888 In Situ Oxygen Analyzer

Rosemount

The 6888 combustion flue gas transmitter provides a continuous, accurate measurement of the oxygen remaining in flue gases coming from any combustion process. Accurate measurements of furnace exhaust excess oxygen is critical for combustion optimization, resulting in reduced energy costs, increased safety, and lower emissions. Reduction of overall downtime and maintenance can be achieved with the 6888’s robust oxygen sensor and autocalibration capabilities.

Specifications

Measurement Type
Oxygen, Zirconia - Brazed Disk
Accuracy
±0.75% of reading or ±0.05% O2, whichever is greater
Measurement Range
0 to 10% or 0 to 50%
Response Time
Up to 8 sec T90
Process Temperature Range
Up to 1300 °F (705 °C) or 1922 °F (1050 °C) with optional bypass and jacket
Ambient Temperature
-40 to 158 °F (-40 to 70 °C)
Dimensions
Probe Length Options from 18 in (0.46 m) to 12 ft (3.66 m)
Communication Protocol
4-20 mA HART, FOUNDATION Fieldbus
Certifications/Approvals
Ordinary location, see full specs for complete list of certifications

Features

  • World-ClassTM performance
  • Outstanding accuracy: ±0.75% of reading or ±0.05% O2
  • Digital communications: HART® 7 EDDL standard, FOUNDATION FieldbusTM and AMS/PlantWeb® compatible
  • Optional Xi local operator interface: large backlit LCD display and advanced software features
  • Adaptable to any existing O2 probe installation: Westinghouse World Class, Rosemount Oxymitter and Most competitive O2 Probe installations
  • Advanced sensor diagnostics: calibration recommended diagnostic and plugged diffuser/filter diagnostic
  • Fully field-repairable
  • Variable probe insertion option
  • HART® wireless communication from probe or Xi

Documents & Drawings