Rosemount™ 705 Wireless Totalizing Transmitter

Rosemount

Rosemount™ 705 Wireless Totalizing Transmitter

Rosemount

Empower your turbine flow measurement with the Rosemount™ 705 Wireless Totalizing Transmitter. This transmitter is equipped with wireless technology that consistently delivers average flow rate and totalized volume measurements, even in remote and challenging environments. Ready-to-install, this wireless transmitter provides you with continuous and reliable pulse data from the field and delivers predictive diagnostics data to indicate instrument health and support timely maintenance.

Specifications

Measurement Type
Totalized flow
Input
Magnetix sensor output from a turbine meter; 10Kohms-30Kohms
Output Signal
IEC 62591 (WirelessHART®) 2.4 GHz DSSS
Update Rate
1 second to 60 minutes, user selectable
Power Supply
Replaceable, intrinsically safe lithium-thionyl chloride power module with PBT polymer enclosure
Housing Material
Low-copper aluminum, or stainless steel
Antenna Type
External (WK option) antenna: Maximum of 10mW (10 dBm) EIRP; Extended range, External (WM option) antenna: Maximum of 18 mW (12.5 dBm) EIRP; High Gain, Remote (WN option) antenna: Maximum of 40 mW (16 dBm) EIRP; Remote (WJ option) antenna: Maximum of 17 mW (12.3 dBm) EIRP
Display/Interface
Optional

Features

  • Ready-to-install and easily connects to turbine meter or pulse output devices
  • 0-10khz pulse input specification provides a variety of application connections
  • Remote or direct mount allows for flexible installation and operation
  • Remote antenna options offer additional flexibility and long range communications
  • Possible applications include adding existing field installation to measure water flow on injection wells
  • WirelessHART®technology is secure, cost-effective and delivers>99% data reliability
  • Easy, intuitive installation enables a quick method to automate without the cost of wiring
  • SmartPower™ solutions provide up to 10-year maintenance-free operation and replacement without transmitter removal

Documents & Drawings

Training & Services