Rosemount 8707 Slurry Magnetic Flow Meter Sensors

Rosemount

Rosemount 8707 Slurry Magnetic Flow Meter Sensors

Rosemount

Rosemount 8707 Slurry Magnetic Flow Meter Sensors are designed for stable flow measurement in the most difficult high-noise slurry applications. When combined with the Rosemount 8712H transmitter, this system reduces process variability by providing the most stable flow output available. The increased signal strength, coupled with advanced signal processing and superior filtering techniques provides the ideal solution to demanding flow-measurement applications, including those in the mining and pulp and paper industries.?

Specifications

Pilot Pressure Range
29 - 115 PSI (2 - 8 Bar), 30 - 145 PSI (2 - 10 Bar)
Valve Operating Pressure Range
Vacuum - 115 PSI (Vacuum - 8 bar), Vacuum - 145 PSI (Vacuum - 10 bar)
Ambient Temperature Range
­10°C - 50°C (­14°F - 122°F),
Valve Flow NL/m (6­5 Bar)
450 - 460, 410 - 500, 600 - 1200 (depending on configuration)
Response Time ms - Energize (Deenergize)
11-18 (18-29), 12-42 (15-49), 15-20 (20-60) (depending on configuration)
Fluid
Air or Inert Gas
Valve Flow Cv
0.45 - 0.46, 0.9 - 1.2 (depending on configuration) - Only for Series 501 and 503

Features

  • Capably handle extremely noisy applications with coils driven at 10 times the current of standard magnetic flow meters
  • Achieve more precise flow measurement and reduce process variability with increased signal strength
  • Obstructionless design is ideal for metering conductive slurries
  • Thicker coils offer the most stable flow output available
  • Reduce sensor inventory with a dual calibration option
  • Gain the top benefits of AC magnetic meter systems combined with the stability and performance of pulsed DC technology
  • Satisfy nearly any requirement with a wide range of liner and electrode materials

Documents & Drawings