Rosemount 8712E Wall Mount Magnetic Flow Meter Transmitters

Rosemount

Rosemount 8712E Wall Mount Magnetic Flow Meter Transmitters

Rosemount

Rosemount 8712E Wall Mount Magnetic Flow Meter Transmitters offer advanced diagnostics that provide unparalleled process insight and management capabilities. This wall mount option is ideal for hazardous environments or difficult-to-reach locations and enables instant access to all diagnostic information as well as basic configuration setup through dedicated keys. The Smart Meter Verification diagnostic makes it easy to confirm the health of the entire flow meter without any external equipment or removing the sensor from the process line, avoiding costly shutdowns.

Specifications

Accuracy
Up to ±0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, ±0.25% over 40:1 flow turndown
Diagnostic
In Situ Meter Verification, Grounding ? Wiring Fault Detection, High Process Noise Detection, Tunable Empty Pipe Detection, Transmitter Fault Detection, Sensor Fault Detection
Compatibility
All Rosemount manufactured Sensors: 8705, 8711, 8721, 8707
Universal capabilities allow 8700 Series transmitters to be compatible with AC and DC powered sensors from other manufacturers
Power Supply
90-250 VAC, 50-60 Hz or 12-42 VDC
Power Consumption
15 W maximum - DC
40 VA maximum - AC
Enclosure Rating
8732E: Type 4x, IEC 60529, IP66
8712E: Type 4x, IP66

Features

  • Intuitive Local Operator Interface with dedicated keys for ease of use
  • Maximize uptime with Smart Meter Verification which monitors meter health and performance without stopping the process
  • Optimize control in noisy applications with High Process Noise diagnostic and Selectable Coil Drive Frequency options
  • Tunable Empty Pipe diagnostic minimizes issues and false readings when the pipe is empty
  • Quickly verify installation integrity with Ground and Wiring Fault Detection diagnostic
  • Universal transmitter capabilities enable reduced inventory and consistent interface for any magnetic flow meter sensor

Documents & Drawings

Training & Services