Rosemount 8712H Slurry Magnetic Flow Meter Transmitters

Rosemount

Rosemount 8712H Slurry Magnetic Flow Meter Transmitters

Rosemount

The Rosemount 8712H Slurry Magnetic Flow Meter Transmitter is specifically designed to pair with the Rosemount 8707 sensor. Together, they provide stable flow measurement in the most difficult high-noise slurry applications while maintaining the benefits of DC technology. The 8712H features a convenient wall mount design and dual-compartment enclosure with the world’s most intuitive, easy-to-use Local Operator Interface. The increased signal strength, coupled with advanced signal processing and superior filtering techniques, provides the ideal solution to demanding flow measurement applications, including those in the mining and pulp and paper industries.

Specifications

Accuracy
Up to ±0.25% of volumetric flow rate accuracy over 13:1 flow turndowns, ±0.5% over 40:1 flow turndown
Diagnostics
Transmitter Faults, Sensor Faults, Empty Pipe Detection
Compatibility
The 8712H can only be used with the 8707 sensor
Power Supply
115 V AC ±10%, 50-60 Hz
Power Consumption
300 watts maximum

Features

  • Simplify use with a convenient wall mount design and an intuitive Local Operator Interface
  • Maximize reliability and protection against moisture with a dual-compartment transmitter enclosure
  • Achieve stable measurement in slurry applications with a high-power coil drive current and advanced signal processing
  • Gain the benefits of AC magnetic meter systems combined with the stability and performance of pulsed DC technology

Documents & Drawings

Training & Services